USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EXTENSION SUPPORTS

 


Mini




Standard
Heavy


 
FEATURES: Extension Supports have precision ground top and bottom surfaces for accurate height location. The tapped hole is ideal for positioning components anywhere between grid points. Standard and Heavy sizes also have a precision ground step, for edge location between grid points.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 .5000" (Mini)
 .7500" (Mini)
 1.0000" (Mini, Standard)
 1.2500" (Mini, Standard, Heavy)
 1.5000" (Mini)
 2.0000" (Mini, Standard, Heavy)

MOUNTING: Fasten with a Socket-Head Cap Screw (order separately).

MATERIAL: 1045 steel, heat treated, black oxide finish.










 
Carr Lane Manufacturing Co.
en_696