USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MULTIPURPOSE EXTENSION SUPPORTS

 


Mini
Standard
Heavy






 
FEATURES: These extension supports have a multipurpose hole instead of a plain tapped hole. This allows attaching any fixed-position locator that mounts with a Locating Screw, enabling that locator to be used between grid points. Top and bottom surfaces are precision ground for accurate height location.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 1.0000" (Mini)
 1.5000" (Standard)
 2.0000" (Heavy)

MOUNTING: Fasten with a Socket-Head Cap Screw (order separately).

MATERIAL: Body > 1018 steel, carburized-hardened, black oxide finish. Bushing > High-carbon steel, heat treated.
Carr Lane Manufacturing Co.
en_697