USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MULTIPURPOSE RISER BLOCKS

 


Mini
Standard
Heavy




 
FEATURES: Stackable riser block with precision ground top and bottom surfaces, and multipurpose holes instead of plain tapped holes, for accurate horizontal location as well as vertical location. These features allow raising up any locator that mounts with locating screws. Can also be used to extend some components beyond the edge of a tooling plate. Finished to tight tolerances, with all multipurpose holes spaced within .0008" of true position.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 1.0000" (Mini)
 1.2500" (Standard, Heavy)
 1.5000" (Mini, Standard)
 2.0000" (Standard, Heavy)

MOUNTING: Fasten with two Locating Screws (order separately).

MATERIAL: 1045 steel, black oxide finish.
Carr Lane Manufacturing Co.
en_691