USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMP RISER BLOCKS

 


Standard
Heavy




 
FEATURES: Stackable riser block for raising clamps up to a workpiece. Especially useful for mounting Swing Clamp Assemblies, Screw Clamp Adapters, and Toggle Clamp Adapters.

SIZES: Available for Standard (1/2") and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
   1" (Standard, Heavy)
   2" (Standard, Heavy)

MOUNTING: Fasten with two Socket-Head Cap Screws (order separately).

MATERIAL: 1041 steel, black oxide finish.
Carr Lane Manufacturing Co.
en_692