USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL V BLOCKS

 


Small V
Mini




Large V
Mini




To locate a workpiece from two different diameters simultaneously, use Height Shims and/or Multipurpose Riser Blocks to raise one V block to the proper level.


See Height Shims


 
FEATURES: Extremely versatile locator for cylindrical workpieces. Locating surfaces are precision ground and accurately qualified in relation to the mounting holes.

SIZES: Available in two sizes for Mini (5/16") modular systems.

MOUNTING: Fasten the small size with two Locating Screws; fasten the large size with two locating screws and two Socket-Head Cap Screws (order separately).

MATERIAL: Body > 1045 steel, heat treated, black oxide finish. Bushings > High-carbon steel, heat treated.
Carr Lane Manufacturing Co.
en_709