USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL V BLOCKS

 


Standard
Heavy




To locate a workpiece from two different diameters simultaneously, use Height Shims and/or Multipurpose Riser Blocks to raise one V block to the proper level.


 
FEATURES: Extremely versatile locator for cylindrical workpieces. Locating surfaces are precision ground and accurately qualified in relation to the mounting holes. Two tapped holes on the end can be used to mount stops or clamps.

SIZES: Available in two sizes each for Standard (1/2") and Heavy (5/8") modular systems.

MOUNTING: Fasten with two Locating Screws (order separately).

MATERIAL: Body > 1045 steel, heat treated, black oxide finish. Bushings > High-carbon steel, heat treated
Carr Lane Manufacturing Co.
en_710