USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL V BLOCKS

 


Standard
Heavy


 
FEATURES: Ideal for holding a cylindrical workpiece with its axis perpendicular to the tooling surface. Locating surfaces are precision ground and accurately qualified in relation to the mounting holes.

SIZES: Available for Standard (1/2") and Heavy (5/8") modular systems.

MOUNTING: Fasten with two Locating Screws (order separately).

MATERIAL: 1045 steel, heat treated, black oxide finish. Bushings > High-carbon steel, heat treated.
Carr Lane Manufacturing Co.
en_708