USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RELIEVED SUPPORT CYLINDERS

 


Mini
Standard
Heavy


For additional height, see
Support Riser Blocks.

To position Relieved Support Cylinders
between grid points, see
Extension Supports.




 
FEATURES: Ideal support underneath hole to be drilled. This precision height locator provides full support, yet allows for drill clearance and chip clean-out. Available in many support heights to match other types of height locators.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
  .7500" (Mini)
 1.0000" (Mini, Standard)
 1.2500" (Mini, Standard, Heavy)
 1.5000" (Mini, Standard, Heavy)
 2.0000" (Mini, Standard, Heavy)

MOUNTING: Fasten with a Socket-Head Cap Screw (order separately).

MATERIAL: 1045 or 1144 steel, heat treated, black oxide finish.
Carr Lane Manufacturing Co.
en_703