USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANGLE PLATES

 


Standard
Heavy


 
Short

FEATURES: Versatile way to hold workpieces, clamps, or locators perpendicular to the tooling surface. The bottom has Locating-Screw holes with bushings for accurately mounting the Angle Plate to a tooling plate. The vertical side has multipurpose holes for mounting clamps and locators. Finished to tight tolerances, with all multipurpose holes spaced within .0008" of true position.

SIZES: Available for Standard (1/2") and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 5.88" (Standard, Heavy)
 9.81" (Standard, Heavy)

MOUNTING: Fasten with two Locating Screws (order separately) and Socket-Head Cap Screws (order separately, 1 to 4 required).

MATERIAL: Body > Gray cast iron, ASTM class 45. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
en_677