USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

QUICK-CHANGE TOOLING PLATES

 


Mini
(Mounted on Standard)




Blank
(Mounted on Standard)


To mount on a modular tooling
plate or block, see
Fixture Locating Pins.
and
Socket-Head Cap Screws.




 
FEATURES: Precision lightweight tooling plates that mount on a modular tooling block. Finish ground to tight tolerances. Plates are available either with multipurpose holes to build modular fixtures, or as blanks to build permanent fixtures. Multipurpose holes are spaced within .0004" of true position.

SIZES (MODULAR): Available for Mini (5/16") modular systems only, in two plate sizes — see Dimensions page for part numbers.
 9.75" x 13.75" (Mini)
 11.75" x 17.75" (Mini)

SIZES (BLANK): Available in seven plate sizes:
  5.5" x 7.5"
 5.5" x 9.5"
 7.5" x 9.5"
 7.5" x 11.5"
 7.5" x 13.5"
 9.5" x 13.5"
 9.5" x 17.5"

MOUNTING: Locate on a modular tooling plate or block with Fixture Locating Pins (order separately, 1 round pin and 1 diamond pin). Fasten with Socket-Head Cap Screws (order separately, 4 or 6 required).

MATERIAL (MODULAR): Body > Gray cast iron, ASTM class 40. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.

MATERIAL (BLANK): 1045 steel.
Carr Lane Manufacturing Co.
en_673