USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL TOOLING PLATES

 


Standard

Also available blank, without
multipurpose holes, see
Vertical Tooling Plates / Blank




 
FEATURES: Precision blank tooling plates that mount vertically on a Window Tooling Block, for quick-change fixturing on machining centers. Finish ground to tight tolerances, with all multipurpose holes spaced within .0008" of true position.

SIZES: Available for Standard (1/2") modular systems, to fit the three most-popular standard pallet sizes when used with Window Tooling Blocks — see Dimensions page for part numbers.
 12 x 16" to fit 400mm pallet (Standard)
 16 x 20" to fit 500mm pallet (Standard)
 20 x 24" to fit 630mm pallet (Standard)

MOUNTING: Each vertical plate is accurately mounted on a Window Tooling Block using two Locating Screws at the top corners (order separately), and Socket-Head Cap Screws (4 or 6 required).

MATERIAL: Body > Gray cast iron, ASTM class 40. Bushings > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
en_675