USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCATING SCREWS

 


Standard
Heavy




 
FEATURES: Locating Screws are used in all Standard and Heavy modular systems to mount locating components in multipurpose grid holes. These specially designed, precision shoulder screws accurately locate and fasten at the same time.

SIZES: Available for Standard (1/2"), and Heavy (5/8") modular systems, each in three lengths — see Dimensions page for part numbers. Note: Mini-size modular systems use a Locating Bushing together with a Socket-Head Cap Screw, instead of a Locating Screw.

MATERIAL: 4130 steel, heat treated Rc 33-39, black oxide finish.
Carr Lane Manufacturing Co.
en_683