USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPRING-STOP-BUTTON ADAPTORS

 


Mini
Standard
Heavy




 
FEATURES: Versatile adaptor for Spring Stop Buttons and Spring Locating Pins. Applies spring force to hold the workpiece against its locators. Holds all three sizes of Spring Stop Buttons (one in Mini size), both round face and flat face, and two sizes of Spring Locating Pins. Adaptors are precision ground for accurate height location, in a choice of support heights to match other types of height locators. Patent number 4,832,325.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 .5000" (Mini)
 .7500" (Standard, Heavy)
 1.0000" (Standard, Heavy)
 1.2500" (Standard, Heavy)
 1.5000" (Standard, Heavy)

MOUNTING: See Applications page for mounting options. Fasten Spring Stop Button to the adaptor with two Socket-Head Cap Screws (Spring Locating Pin presses into hole). Mount adaptor to the fixture with a Socket-Head Cap Screw (order separately).

MATERIAL: Mild steel, heat treated, black oxide finish.

Round-Face
Spring Stop Buttons



Flat-Face
Spring Stop Buttons



Spring
Locating Pins


Carr Lane Manufacturing Co.
en_713