USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOUBLE-END CLAMP STRAPS
MODULAR

 


Mini
Standard
Heavy


This type of clamp strap is available in many types and sizes in addition to those used here for modular fixturing. See
DOUBLE-END CLAMP STRAPS.






 
Hand Knob

FEATURES: Our popular Double-End Clamp Straps are often used in modular fixturing. Two clamping ends allow holding two workpieces simultaneously. Turn strap 90° for clear loading. Standard radius nose at each end provides firm workpiece contact.

CLAMP ASSEMBLY: Order all components individually. Choice of two clamp-assembly heights, depending on the length of Clamping Stud and Clamp Rest selected. Also a choice of two Clamp-Strap lengths.
 Double-End Clamp Strap (Choice of 2)
 Hand Knob
 Spherical Washer
 Clamping Stud (Choice of 2)
 Clamp Spring (1 or 2)
 Flat Washer
 Jam Nut

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems — see Dimensions page for part numbers.

MATERIAL: Clamp strap > 1018 steel, carburized hardened, black oxide finish. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_1649