USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HIGH-RISE CLAMPS

 


Mini
Standard
Heavy


High-Rise Clamps can be stacked on
risers for additional height, see
Narrow Riser Blocks
and
Spacer Blocks.




 
Standard Nose

FEATURES: All-in-one assemblies for clamping taller workpieces, using our popular Slotted-Heel Clamp Straps. These clamp straps have a slot underneath to slide straight back for clear loading. An indentation at the rear of each side provides a secure finger grip for retracting the clamp. Standard radius nose provides firm workpiece contact. Modular design allows stacking these clamps on Narrow Riser Blocks and Spacer Blocks for additional height.

SIZES: Available in 5/16-18, 1/2-13, and 5/8-11 thread sizes — see Dimensions page for part numbers.

MOUNTING: Fasten with a Hex-Head Cap Screw (order separately).

MATERIAL: Clamp strap > 1018 steel, carburized hardened, black oxide finish. Other components > See catalog information for each specific item.
Carr Lane Manufacturing Co.
en_718