USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY HOSES

 


Compression-Type Fittings




37-Degree-Flare Fittings


 
7500 psi max

FEATURES: Heavy-Duty Hose is ideal for long, flexible hydraulic connections, such as the line from a power source to a fixture. This high-pressure hose is reinforced with four plies of high-tensile wire for remarkably little expansion under pressure (fluid required due to expansion is only .066 cu.in. per foot at 7500 psi). 1/4" inside diameter. 5" minimum bend radius. 28,000 psi minimum burst pressure provides a safety factor over 3-to-1 at 7500 psi.

SIZES: Available with tube ends for compression-type fittings or with swivel nuts for 37°-flare fittings. Choice of several standard lengths — see Dimensions page for part numbers:
 18" long
 24" long
 30" long
 36" long
 42" long
 48" long
 60" long
 72" long
For longer runs, use a Union fitting to connect two hoses (compression-type fitting CLR-701-F or 37°-flare fitting CLR-301-F). Special lengths are available upon request (10 feet maximum).

DESIGN CONSIDERATIONS AND SAFETY PRECAUTIONS: Do not use any type of hose other than our Heavy-Duty Hose or Fixture Hose with our power workholding products.
Carr Lane Roemheld Mfg. Co.
en_1200