USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

QUICK DISCONNECTS

 


Heavy Duty Color Coded
Male

(Black Color Shown)




Heavy Duty Color Coded
Female

(Black Color Shown)




 
7500 psi max

FEATURES: Quick Disconnects allow the fluid line to be uncoupled from a machining fixture, automatically sealing the fluid lines on both sides to prevent leakage. Easy one-hand operation without any wrenches or tools. The male Quick Disconnect is usually mounted on the fixture, with the female Quick Disconnect mounted on the hose.

COLOR CODE: The color-coded couplings shown here prevent confusion when more than one fluid line must be disconnected. These Quick Disconnects are not only color coded for visual identification, they are also mechanically keyed with a pin to provide positive matching with no chance of confusion. The following colors are available:
 Black
 White
 Red
 Yellow
 Green
 Blue
In standard applications, black is used for the primary pressure line, and white is used for the return line.

PRESSURE-RELIEF VALVE: The white-color male Quick Disconnect has a built-in pressure-relief valve (VSV) for use on pallet fixtures. The return line (white) is normally non-pressurized after decoupling a pallet. The relief valve limits any possible pressure buildup due to internal leakage of clamping elements to approximately 75 psi in uncoupled mode (relief valve is not operational in coupled mode).

ACCESSORIES: To keep Quick Disconnects clean while uncoupled, the male coupling has a protective cap, and the female coupling has a protective plug (order separately).

OPERATION: To couple, push the female coupling's knurled sleeve forward manually, then advance the coupling against spring force until a positive mechanical stop is reached. When the sleeve is released in this forward position, the locking balls of the female section snap into the groove of the male section for positive retention. To uncouple, pull the knurled sleeve back manually. This frees the locking balls and allows the male and female sections to disengage.

DESIGN CONSIDERATIONS AND SAFETY PRECAUTIONS: Quick Disconnects should only be operated with both sides depressurized. When uncoupling a pressurized pallet fixture after clamping, a Shutoff Valve must be used on the fixture side.

Symbol

  
Carr Lane Roemheld Mfg. Co.
en_1199