USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULIC FITTINGS

 


Banjo Elbow
Compression Type
CLR-803-F




 
7500 psi max

FEATURES: 90° banjo-type elbow fitting for any standard 1/4" BSPP port. Compression nut accepts standard 5/16" O.D. tubing.

COMPRESSION-TYPE FITTINGS: Compression fittings are designed to secure heavy-wall tubing using a bite-type ferrule and compression nut. These fittings accept our standard 5/16" O.D. tubing (cut off straight and de-burred) as well as Fixture Hose and Heavy-Duty Hose with compression-type tube ends.

DESIGN CONSIDERATIONS AND SAFETY PRECAUTIONS: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure.

MATERIAL: Steel.
Carr Lane Roemheld Mfg. Co.
si_1254