USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

OUTILS DE CINTRAGE

 


CLR-400-TL


 
CARACTÉRISTIQUES: This simple, effective tool is designed especially for work holding applications. Can be used to make bends ranging from 90° to 180°, as well as double bends in two planes. Bend centreline radius is only .85", to allow tubing installation in tight spots. Tubing Bender consists of a stationary roller mounted on a cast iron body, and a swinging roller mounted on a removable steel handle. The only other equipment required is a vice. For 5/16" O.D. tubing.

FONCTIONNEMENT: Clamp body of Tubing Bender in a vice. Remove handle assembly to position tubing against the stationary roller, then reinstall handle assembly. Swing handle until the desired bend angle is achieved.

INSTALLATION DE TUBES: Tubing pieces should be prepared for installation by following these steps:
1) Cut tubing to length with a Tubing Cutter, CLR-100-TL, or hacksaw.
2) File or sand tube end square.
3) De-burr both O.D. and I.D., preferably with a De-burring Tool, CLR-200-TL.
4) Clean with solvent to remove chips, dirt, and rust-preventative coating.
5) Blow clean with a shop air line.
6) If using 37°-flare fittings, flare tubing with a Flaring Tool, CLR-300-TL. Note: a Tube End fitting, consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.
7) Bend as required, preferably with a Tubing Bender, CLR-400-TL.
Carr Lane Roemheld Mfg. Co.
fr_1206