USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PILOT-OPERATED CHECK VALVES

 


In-Line Mounted


 
7500 psi max

FEATURES: Holds clamping pressure until released by a separate pilot pressure line (allows only one-way flow until released). Can be used as a safety device in case the fluid line to the fixture could become damaged. Can also be used to prevent workpieces from floating between opposing clamps. Leakage-free valve design with spring-loaded ball seat. The version shown here is used for in-line mounting with standard fittings and exposed fluid lines. Also available in a manifold-mounted version.

OPERATION: Flow from B –> A is free flow. Return flow from A –> B is locked until hydraulically unlocked by pressurizing the control port Z.

SIZES: Available in two sizes — see Dimensions page for part numbers:
 Standard capacity (920 cu.in./min flow rate)
  High capacity (3360 cu.in./min flow rate)

MOUNTING: Mount in-line, in any position, horizontal or vertical. Three 1/4" BSPP ports (A and B ports are 1/2" BSPP on high-capacity version). Do not use NPT fittings.

DESIGN CONSIDERATIONS: Pilot-Operated Check Valves are not suitable for locking double-acting swing clamps (pull-type cylinders). Due to the unfavorable surface-area ratio of these elements, the control pressure is not sufficient for unlocking and dangerous pressure intensification can occur.

Symbol

  
Carr Lane Roemheld Mfg. Co.
en_1173