USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMPING VALVES (4 WAY)

 


Lever Type


 
7500 psi max
Single & Double Acting


FEATURES: Lever-type 4-way clamping valves are large, heavy valves that are usually mounted individually rather than series mounted. 4-way valves can be used to control either double-acting or single-acting clamps. These high-quality valves have a zero-leakage double poppet design, with built-in check valves to ensure fail-safe clamping.

OPERATION: Two positions: swing lever 84° to clamp; swing back to unclamp.

MOUNTING: Fasten valve to fixture using the two tapped mounting holes on the side. Mount in any position, horizontal or vertical.

FLUID CONNECTION: Clamping valve has four 1/4" BSPP ports:
 P = Pressure into valve from power source
 R = Return from valve to power source
 A = Flow from valve to clamps, clamping
 B = Flow from valve to clamps, unclamping
Port connections and flow directions must be exactly as shown on the drawings; otherwise the valve will not function correctly. Use only with clean, approved hydraulic fluid (CLR-2-FL or equivalent). Fluid must be kept clean (10 micron or better nominal filtration). Do not use NPT fittings.

Symbol

  
Carr Lane Roemheld Mfg. Co.
en_1167