USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KONTROLLZYLINDER

 


Rohrleitunganschluß
oder Hydraulikblock-Montage






Limit switch mounted on machine table monitors clamping pressure by sensing the extended position of the Control Cylinder's plunger. If system pressure somehow drops below the set level, the plunger would retract.


 
500 bar max

BESONDERHEITEN: These unique pressure-indicating cylinders allow monitoring pressure on decoupled pallets. The plunger extends only while the set pressure is exceeded. Unlike other clamps and cylinders, Control Cylinders do not extend immediately under low pressure. Their internal springs are calibrated to restrict plunger movement until a set pressure is reached. Full plunger movement takes place entirely during a small "switching range" (hysteresis) during which the plunger moves from fully in to fully out. By using a probe or limit switch on the machine tool, you can check whether proper pressure is present or not.

MODELLVARIANTEN: Choose either standard fittings (1/4" BSPP port) or manifold mounting. Available in three pressure-setting ranges — see Dimensions page for part numbers:
 High  4350-7500 psi
 Medium  3200-5950 psi
 Low  1400-2300 psi

PRESSURE SETTING: Select a Control Cylinder with a setting range based on desired system operating pressure. Usually Control Cylinders can be set approximately 20% under full operating pressure, unless tighter control is required. To set control pressure, turn front threaded bush after loosening setscrew, then retighten setscrew.

MONTAGE: Fasten with two 1/4" or M6 socket-head cap screws. Dowel in place with two 6mm dowel pins. For manifold mounting, the mounting surface must be ground flat to ensure proper O-ring sealing. Drill 3/16" dia passage with a counter-bore .531/.535 dia x .057/.061.

HYDRAULIK-ANSCHLUSS: 1/4" BSPP port. Optional manifold-mounted version has an O-ring port underneath instead of a standard port. Order O-ring CLR-3000-347 separately. Do not use NPT fittings.
Carr Lane Roemheld Mfg. Co.
de_1189