USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTEILER

 


4 Teilen
(1 Einschluss, 4 Ausschlüsse)




6 Teilen
(1 Einschluss, 6 Ausschlüsse)




 
500 bar max

BESONDERHEITEN: These distribution manifolds provide a solid point on the machining fixture to connect the hydraulic hose from a power unit. Install a male Quick Disconnect into one of the ports, to couple with a female Quick Disconnect on the hose. From the manifold, use tubing or Fixture Hose for plumbing to individual clamps.

GRÖßEN: Available in two sizes — see Dimensions page for part numbers:
 4 Branch (1 port in, 4 ports out)
 6 Branch (1 port in, 6 ports out)

MONTAGE: Fasten to fixture with three 1/4" or M6 socket-head cap screws.

HYDRAULIK-ANSCHLUSS: 1/4" BSPP ports. Order Quick Disconnect and fittings separately. Do not use NPT fittings.

WERKSTOFF: Steel.
Carr Lane Roemheld Mfg. Co.
de_1792