USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RIGHT-ANGLE DRIVE UNITS

 


 
FEATURES: Extremely useful accessory for hydra-mechanical vises. Recommended when cranking from the end is difficult, especially when vises are mounted vertically. Furnished with a sturdy crank handle (removable).

SIZES: Available in three sizes, to fit the following vise sizes — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm Jaw

MOUNTING: Fasten to the vise with two Socket-Head Cap Screws (furnished).

MATERIAL: Steel.
Carr Lane Roemheld Mfg. Co.
en_1755