USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE SIDE STOPS

 


 
FEATURES: This precision workpiece stop mounts into either side of the vise body. Reposition swing arm anywhere along the shaft axis by loosening the socket-head cap screw. Adjust for desired reach by installing the contact screw in the appropriate tapped hole. Can be used as a swing-away stop, using the rapid-locking handle.

SIZES: Available to fit the following vise sizes — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm Jaw

MOUNTING: Tighten mounting stud into either side of the fixed jaw.

MATERIAL: Steel.
Carr Lane Roemheld Mfg. Co.
en_1753