USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ELECTRIC POWER UNITS

 


Two Independent Controls




With two independent hydraulic circuits, these power units are ideal for horizontal machining centres with two pallets.




Connection example for two fixtures with single-acting clamps (Single-Acting Controls)


 
7500 and 5000 psi max
Single and Double Acting


FEATURES: Electric Powers Units are the best power source for most work holding applications, complete with all electrical and hydraulic controls. Quiet, long-life radial piston pump powered by a totally enclosed fan-cooled universal motor. Large reservoir provides enough fluid capacity for virtually any fixture. Leak-free poppet valves and fittings.

TWO INDEPENDENT CONTROLS: The configuration shown here has two remote push-button clamping switches, for two independent hydraulic circuits. This option is ideal for machining centres with shuttle pallets. The single-acting version has two solenoid-operated clamping valves, to provide two independent clamping-pressure ports "A" and a return port "R" (return port is required when separate clamping valves are used to clamp multiple parts independently – leave the push-button switch in clamped position so that the "A" port supplies constant pressure). The double-acting version has four solenoid-operated clamping valves, providing two independent clamping pressure ports "A", two independent unclamping-pressure ports "B", and a return port "R".

MODELS AVAILABLE: Choice of several different power supplies and maximum operating pressures, with either single-acting or double-acting controls — see Dimensions page for part numbers:
 7500 psi, 460 Volts, 3 Phase
 7500 psi, 230 Volts, 3 Phase
 5000 psi, 460 Volts, 3 Phase
 5000 psi, 230 Volts, 3 Phase
 5000 psi, 230 Volts, 1 Phase
 5000 psi, 115 Volts, 1 Phase

OPERATION: The heart of this unit is a precision, long-life radial-piston pump controlled upon demand by an integral pressure switch. This switch is infinitely adjustable from 1500 psi to the maximum operating pressure. Automatic pressure control is assured, because the pump restarts if pressure drops. Clamping pressure is assured even with an electrical power failure since the solenoid valves are mechanically held in "clamped" position, requiring power only to unclamp. The poppet design of these valves ensures positive, leak-free sealing.

MOUNTING & SET-UP: Mount power unit upright, preferably above fixture level to keep the unit clean. We offer a sturdy, attractive Power-Unit Stand (CLR-3532-168-PUA) that bolts to the floor. Power units can also be mounted on the machine tool using an angle bracket. Connect to a fused electrical supply and fill with clean, approved Hydraulic Fluid. Do not use NPT fittings for hydraulic connections.

SAFETY FEATURES: Fail-safe operation in case of electrical-power failure since the solenoid-operated clamping valves are de-energised in "clamped" position. These valves are poppet type, so they provide tight zero-leakage sealing. Pump motor has a thermal-overload relay with manual reset.

DUTY CYCLE: Electric Power Units are designed specifically and purely for work holding, with intermittent clamping and unclamping between machining cycles (not continuous running). For most work holding applications, actual running time is a small percentage of total cycle time. Run time must be less than 40% of total cycle time at maximum fluid level (25% at minimum fluid level). Run time must also be less than 120 continuous seconds at maximum fluid level (15 seconds at minimum fluid level). Otherwise the fluid will overheat and the unit will shut off automatically.
Carr Lane Roemheld Mfg. Co.
si_1396