USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉTAUX À PINCE DE SERRAGE

 


Étau à Pince Simple
CLR-4604-715-VS






 
3750 psi max

CARACTÉRISTIQUES: Accurate and versatile fixture for round, square, and hex-shaped work pieces (ideal for secondary operations on screw-machine parts). Uses standard 5C collets, including step collets for large diameters, expanding collets for ID clamping, and emergency collets for special shapes. Can be mounted vertically or horizontally. Height-adjustment assembly is removable for through-feeding. Available in two types: single collet and triple collet. The single-collet version, shown here, allows spacing work pieces farther apart, ideal for machining parts with large heads or when using large cutters. The single-collet version is also useful for multiple-spindle machines.

TAILLES: Available in one size — see Dimensions page for part number. Clamping force at 3750 psi:
 19000 Lbs

ACTION DE BRIDAGE: Applying fluid pressure advances twin cylinders which push to draw the tapered collet slightly downward while the vice body remains stationary. This locates the work piece against an adjustable bottom rest and clamps it securely by closing the collet. Unclamping is by positive spring return.

PRÉCISION: Far better accuracy and repeatability than competitive collet vices. Collet perpendicularity is +/-.001". Collet centreline is located +/-.002" from the reference side. Work piece is pulled solidly against the bottom stop for excellent height repeatability.

MÉCANISME DE DÉVERROUILLAGE: Collets are held by an advanced-design collar. This design makes it impossible for the collet to stick in its cavity during unclamping, guaranteeing quick and positive collet opening.

MONTAGE: Fasten using the two mounting holes provided. Vices mount either vertically or horizontally. Adjust work piece height using the adjustment screw inside the collet cavity. After screwing collet into vice, tighten locking setscrew to prevent rotation (remove outer cover screw first).

CONNEXION HYDRAULIQUE: 1/4" BSPP port. Do not use NPT fittings.

ACCESSORIES: A three-prong collet wrench is available for easy collet insertion and adjustment (CLR-100-VSA). Collets are not included.

CONSTRUCTION: Body > Steel.
Carr Lane Roemheld Mfg. Co.
fr_1763