
Rotary Cam Standard Mount
|
|
|
FEATURES: Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bushing. Tapered Index Plungers feature a 15° taper on the plunger tip with a mating taper in the bushing. The taper makes alignment easier and also eliminates any binding during retraction (also available with a straight plunger, for slightly greater positional accuracy). The rotary-cam version completely retracts when the handle is rotated 180°. Cam surfaces are hardened steel. The standard-mount configuration shown here has a precision ground body with a whistle notch for orientation with a setscrew (also available with a slightly oversize unground body to allow custom grinding to size). Order plunger and bushing separately.
SIZES: Choice of three plunger diameters — see Dimensions page for part numbers: INSTALLATION: Index plungers are manufactured with precision working tolerances and are designed for very light interference-fit installations to avoid binding of the mechanism. Setscrews with nylon tip inserts are recommended. Setscrews should firmly contact the whistle notch, but not exert significant force.
MATERIAL: Plunger, body, and cam > 1144 steel, heat treated Rc 50-55. Center shaft > 11L44 steel. Spring > Music wire. Ball knob > Black phenolic plastic with molded-in brass insert. Bushing > 1144 steel, heat treated. |
|