USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

POT CHUCKS

 


 
New Item!

FEATURES: Machinable blank mini-chuck with a 1"-diameter shaft for mounting in a collet or chuck. This quick and handy tool is ideal for holding small cylindrical and non-cylindrical parts. After machining the Pot Chuck to fit the workpiece, clamp by tightening the socket-head cap screw.

SIZES: Available in the following four chuck sizes, all with a 1" diameter shaft — see Dimensions page for part numbers:
 3" diameter
 4" diameter
 5" diameter
 6" diameter

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: When using Pot Chucks, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (ALUMINUM): A713 aluminum alloy, aged to T-6 condition.
Carr Lane Manufacturing Co.
en_1979