USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

METRIC
TONGUE & GROOVE CHUCKS

 


Pie Jaw®
Pie-Shaped Soft Jaws


 
SMW KNCS, Forkhardt, Rohm, and Schunk

FEATURES: Full-grip jaws for increased surface contact on large diameter or thinwall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminum material.

SIZES: Available for chuck sizes from 140 to 630mm diameter, in standard height and extra high, and also in oversize diameters — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (ALUMINUM): 319 aluminum alloy, with steel cross key.


Carr Lane Manufacturing Co.
en_1974