USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BUCK MANUAL CHUCKS

 


Pointed Soft Jaws


 

FEATURES: Pointed Soft Jaws are ideal for small-diameter parts, as well as large-diameter parts, because the point allows closing nearer to the center of the chuck. Standard point is a 120° included angle (some sizes have a slight flat at the tip). Standard steel jaws can be case hardened after machining, or left soft. Optional aluminum material reduces surface marring, ideal for chucking on finished surfaces.

SIZES: Available for chuck sizes from 6" to 7.5" diameter — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

MATERIAL (STEEL): 1018 steel.

MATERIAL (ALUMINUM): 6061-T6 aluminum.
Carr Lane Manufacturing Co.
en_1972