USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FILTER REGULATOR LUBRICATORS

 


CLR-100-FRL


 
FEATURES: Recommended for all incoming air-pressure lines. The filter removes solid contaminants and water from the air supply. The lubricator provides an oil mist to lubricate the system. The regulator is essential to control output air pressure. 100 psi maximum input air pressure.

OPERATION: Turn the adjustment knob on top to set desired output air pressure.

MOUNTING: In-line mounting with two 1/4" NPT ports. Mount upright.
Carr Lane Manufacturing Co.
en_1775