USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FINE AIR-PRESSURE REGULATORS

 


CLR-200-FR


 
FEATURES: Precision regulator for fine adjustment of air pressure between 1 and 10 psi (30 psi maximum gauge reading). Ideal for use with air-advanced Work Supports to finely control contact force. 100 psi maximum input air pressure.

OPERATION: Turn the adjustment knob on top to set desired output air pressure.

MOUNTING: In-line mounting with two 1/4" NPT ports. Mount in any position, horizontal or vertical.
Carr Lane Manufacturing Co.
en_1776