USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FORCE-SETTING COLLARS

 


For Hydra-Mechanical Vises


 
FEATURES: Extremely useful accessory for hydra-mechanical vises. Allows pre-selecting desired clamping force for consistent, repeatable workholding. Six setting positions from low to high force. Spindle de-clutches when preset force is achieved.

SIZES: Available in three sizes, to fit the following — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm jaw

MOUNTING: Fasten onto the existing spindle end.

MATERIAL: Steel.




 
Carr Lane Roemheld Mfg. Co.
en_1932