USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PARALLEL-SLIDE
SELF-CENTERING CLAMPS

 


Parallel-Slide Self-Centering Clamp
shown with customer-made
clamping jaws installed.




Exterior Clamping




Interior Clamping




Operating Principle


 
7500 psi max
Double Acting


FEATURES: These compact self-centering clamps are designed to center and clamp a workpiece using an exterior or interior contour as a reference surface. High-precision centering with +/-.0008" repeatability. By a clever arrangement of the center of rotation to the hydraulic piston, the resisting capacity of the clamping jaw is approximately three times greater than the clamping force exerted. This provides greater resistance to machining forces without distortion from excess clamping force.

SIZES: Available in 3 sizes, double acting only – see Dimensions page for part numbers. Clamping force per jaw at 7500 psi:
 650 Lbs
 1200 Lbs
 2000 Lbs

CLAMPING ACTION: Self-centering clamps can be used to clamp either inward or outward. Applying fluid pressure to the "Extend" port moves the slides outward, applying fluid pressure to the "Retract" port moves the slides inward.

MOUNTING: Self-centering clamps have a center locating post and a radial locating pin for precise location and secure anchoring on a fixture. Fasten from above with three socket-head cap screws. Mount in any position, horizontal or vertical.

FLUID CONNECTION: Two 1/4" BSPP ports. Do not use NPT fittings.

CLAMPING JAWS: Clamping jaws are made by the user to suit a specific application, and are precisely positioned on the clamping slide by means of a center pin and a lateral key. The clamping jaws are fastened from above by three socket-head cap screws, and from the side by one socket-head cap screw. See Dimensions page for dimensional information on customer-made clamping jaws.

DESIGN CONSIDERATIONS: Listed clamping force assumes that force is applied at the minimum height given by the "Y" dimension. If taller jaws are used, clamping force will be reduced somewhat due to frictional losses. For example, doubling the "Y" dimension will reduce clamping force by approximately 6%.
Carr Lane Roemheld Mfg. Co.
en_1900