USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HIGH-PRECISION
MINI-CLAMP VISES

 


MC Series
for 5-Axis Machining
Manual




Unique design allows clear
tool access to five-out-of-six
workpiece sides.


 
FEATURES: Our Hilma MC-series Mini-Clamp Vises are designed especially for multi-face machining with a single clamping operation. Unique design allows clear tool access to five-out-of-six workpiece sides. Ideal for machining complicated workpieces in a single clamping operation, such as in mold making. Mini-Clamp Vises are small, but have a large holding capacity. Finest-quality construction for excellent rigidity and durability. The manual version shown here is operated by hand. Made in Germany.

SIZES: Available in one size, with 60mm jaw width — see Dimensions page for part numbers. Maximum clamping force:
 60mm Jaw   3400 Lbs

OPERATION (MANUAL VERSION): Turn handle clockwise to clamp, counterclockwise to unclamp.

Vise Jaws are sold separately. For optional jaws, see Mini-Clamp Vise Jaws

Also see Quintus™ Zero-Point Quick-Change Mounting System.

Special Version for our
Quintus™ Zero-Point
Quick-Change Mounting System


  
Carr Lane Roemheld Mfg. Co.
en_1922