USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


Threaded Stud
for Knob Handle
(Locking Type)




Pull knob to retract...




...then turn 90° in either direction to lock.




 
FEATURES: Spring-loaded plunger that locks in retracted position. To lock, pull knob back and turn 90°. Slight taper on plunger tip for easy alignment. Available in steel or stainless steel. The threaded-stud version shown here accepts virtually any type of knob handle (order separately – available in steel, stainless steel, and several different plastics). Knob handles can be permanently secured with thread-locking adhesive if desired.

SIZES: Available in thread sizes from #10-32 to 5/8-11 (M6 to M12 in metric) — see Dimensions page for part numbers.

MATERIAL (STEEL): Plunger > 12L14 steel, carburized-hardened, zinc plated clear chromate. Body and knurled head > 12L14 steel, zinc plated clear chromate. Spring > 17-7PH stainless.

MATERIAL (STAINLESS): 300-series stainless.


For a wide selection of knobs to fit these Hand-Retractable Plungers, see KNOB HANDLES.
Carr Lane Manufacturing Co.
en_1948