USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PATINS ARTICULÉS

 


Acier
Noir Oxydé


 
CARACTÉRISTIQUES: High-quality, heavy-duty levelling foot with a large-diameter pad. Large ball provides high load capacity with a 20° total swivel angle.

TAILLES: Available with USA tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32   320kg
 1/4"-20    450kg
 5/16"-18     700kg
 3/8"-16     1000kg
 1/2"-13     1900kg
 5/8"-11     3000kg
 3/4"-10     4500kg
  1"-8     8200kg
Available with metric tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 M6     400kg
 M8     700kg
  M10     1200kg
 M12     1700kg
  M16     3300kg
  M20     5000kg

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: Rated load capacity represents safe static load with standard stud length at maximum extension, with its threads fully engauged for one stud diameter. Safety factor = 2:1. Levelling feet are rated with the same stud length as Stud Levelling Feet (2" for most sizes). Load capacity will drop significantly with longer studs.

MATÉRIAU: Body > 12L14 steel, carburised-hardened, black oxide finish. Pad > 12L14 steel, black oxide finish.
Carr Lane Manufacturing Co.
fr_1945