USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULIC FITTINGS

 


1/2 BSPP Reducing Adaptor
CLR-3613-015-F




 
7500 psi max

FEATURES: Reducing adaptor fits a large-size 1/2" BSPP port. Female thread is a standard 1/4" BSPP port.

DESIGN CONSIDERATIONS AND SAFETY PRECAUTIONS: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure.

MATERIAL: Steel.
Carr Lane Roemheld Mfg. Co.
si_1267