Steckverbindung (Kurz) CLR-9210-132-F
|

Steckverbindung (Lang) CLR-9210-132-F
|
|
|
500 Bar Max
BESONDERHEITEN: Connecting Inserts are used to provide a leak-free connection when a fluid passage goes through two separate sections of a fixture. The insert has two O-ring seals to provide leak-free sealing.
MODELLVARIANTEN: Choice of two insert lengths: short (for flush connections) and long (for connections with a gap of up to .197") — see Dimensions page for part numbers.
INSTALLATION: Drill and ream installation hole exactly as shown in the dimension drawings. Short inserts have a retaining ring to keep the insert in proper position, so that installation-hole depth is not critical. Do not use sealing compound or teflon tape.
WERKSTOFF: Steel, with Viton O-rings. |
|