USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RACCORDI IDRAULICI

 


Gomito
a compressione
CLR-702-F




 
7500 psi max

CARATTERISTICHE: 90° elbow fitting has two compression nuts that accept standard 5/16" O.D. tubing.

RACCORDI A COMPRESSIONE: Compression fittings are designed to secure heavy-wall tubing using a bite-type ferrule and compression nut. These fittings accept our standard 5/16" O.D. tubing (cut off straight and de-burred) as well as Fixture Hose and Heavy-Duty Hose with compression-type tube ends.

CONSIDERAZIONE DI DESIGN PRECAUZIONI DI SICUREZZA: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure.

MATERIALE: Steel.
Carr Lane Roemheld Mfg. Co.
it_1258