USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RACCORDS HYDRAULIQUES

 


Raccord d´Orifice à Écrou Tournant
Évasé 37°
CLR-813-F




 
7500 psi max

CARACTÉRISTIQUES: Straight female fitting for any standard 1/4" BSPP port. Female swivel nut fits on any standard 5/16" male JIC 37° fitting.

RACCORDS ÉVASÉ 37°: JIC-standard 37° fittings accept our standard 5/16" O.D. tubing (cut off straight, de-burred, and flared) as well as Fixture Hose and Heavy-Duty Hose with 37°-flare swivel nuts. When using tubing, a Tube End fitting (CLR-400-F), consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure.

MATÉRIAU: Steel.
Carr Lane Roemheld Mfg. Co.
fr_1787