USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULIC FITTINGS

 


#2 SAE Port Fitting
Compression Type
CLR-922-F




#4 SAE Port Fitting
Compression Type
CLR-942-F




#6 SAE Port Fitting
Compression Type
CLR-962-F




 
5000 psi max

FEATURES: These adaptor fittings allow using other brands of power-work holding components that have SAE O-ring ports in our standard power-work holding systems (5/16" O.D. tubing). Please note: SAE O-ring fittings are limited to 5000 psi operating pressure and limit the entire system to that pressure. Straight port fitting with a 5/16" compression nut.

SIZES: Available to fit three sizes of SAE O-ring ports — see Dimensions page for part numbers:
 #2 SAE
 #4 SAE
 #6 SAE

COMPRESSION-TYPE FITTINGS: Compression fittings are designed to secure heavy-wall tubing using a bite-type ferrule and compression nut. These fittings accept our standard 5/16" O.D. tubing (cut off straight and de-burred) as well as Fixture Hose and Heavy-Duty Hose with compression-type tube ends.

DESIGN CONSIDERATIONS AND SAFETY PRECAUTIONS: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure. SAE O-ring fittings are limited to 5000 psi operating pressure and limit the entire system to that pressure. Other brands of power-work holding components are usually not totally leak-free, so they should not be used on pallet fixtures disconnected from the hydraulic power source.

MATERIAL: Steel, with rubber O-ring.
Carr Lane Roemheld Mfg. Co.
si_1786