USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

RACCORDS HYDRAULIQUES

 


Bouchon d´Expansion


 
7500 psi max

CARACTÉRISTIQUES: Use to plug the end of a drilled manifold passage. Driving the ball into place after insertion provides leak-free metal-to-metal sealing.

TAILLES: Available in three diameters for different passage diameters — see Dimensions page for part numbers:
 6mm (.208 max passage dia.)
 8mm (.291 max passage dia.)
 10mm (.370 max passage dia.)

INSTALLATION: Drill the end of the fluid passage to D2 diameter, L3 deep. Insert Expanding Plug to bottom of drill point. Drive ball to depth X shown in drawing for proper sealing. Do not use sealing compound or teflon tape.

CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure.

MATÉRIAU: Steel.

Inserted


Finished

 
Carr Lane Roemheld Mfg. Co.
fr_1269