USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULIC FITTINGS

 


Port Fitting
1/4" Tubing 37-Degree Flare
CLR-816-F




 
7500 psi max

FEATURES: These fittings allow using our power-work holding components in a system with 1/4" O.D. tubing instead of our standard 5/16" O.D. tubing. Straight male fitting for any standard 1/4" BSPP port.

DESIGN CONSIDERATIONS AND SAFETY PRECAUTIONS: Use these fittings only with 1/4" tubing and hose which is suitable for 7500 psi operation (22,500-psi minimum burst pressure). Note: this is not our standard tubing size.

COMPRESSION-TYPE FITTINGS: Compression fittings are designed to secure heavy-wall tubing using a bite-type ferrule and compression nut. The fittings shown here accept 1/4" O.D. tubing (cut off straight and de-burred).

MATERIAL: Steel.
Carr Lane Roemheld Mfg. Co.
si_1793