USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULISCHE ANSCHLUSSSTÜCKE

 


#4 SAE Einschraubverschraubung
37°-Winkel-Bördelung
CLR-705-F




#6 SAE to #4 SAE
Gewindereduzierstutzen
CLR-706-F




 
350 Bar Max

BESONDERHEITEN: These adaptor fittings allow using other brands of power-work holding components that have SAE O-ring ports in our standard power-work holding systems (5/16" O.D. tubing). Please note: SAE O-ring fittings are limited to 5000 psi operating pressure and limit the entire system to that pressure. Straight port fitting with a 5/16" male JIC 37° end fits #4 SAE ports. For components with #6 SAE ports, use the reducing adaptor along with the port fitting.

ANSCHLUSSSTÜCKE MIT 37°-BÖRDELUNG: JIC-standard 37° fittings accept our standard 5/16" O.D. tubing (cut off straight, de-burred, and flared) as well as Fixture Hose and Heavy-Duty Hose with 37°-flare swivel nuts. When using tubing, a Tube End fitting (CLR-400-F), consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.

DESIGN-HINWEISE AND VORSICHTSMAßNAHMEN: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure. SAE O-ring fittings are limited to 5000 psi operating pressure and limit the entire system to that pressure. Other brands of power-work holding components are usually not totally leak-free, so they should not be used on pallet fixtures disconnected from the hydraulic power source.

WERKSTOFF: Steel, with rubber O-ring.
Carr Lane Roemheld Mfg. Co.
de_1794