USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULISCHE ANSCHLUSSSTÜCKE

 


1/8 BSPP Einschraubverschraubung
37°-Winkel-Bördelung
CLR-903-F




 
500 Bar Max

BESONDERHEITEN: Straight male fitting for a mini-size 1/8" BSPP port. Male JIC 37° end accepts standard 5/16" O.D. flared tubing.

ANSCHLUSSSTÜCKE MIT 37°-BÖRDELUNG: JIC-standard 37° fittings accept our standard 5/16" O.D. tubing (cut off straight, de-burred, and flared) as well as Fixture Hose and Heavy-Duty Hose with 37°-flare swivel nuts. When using tubing, a Tube End fitting (CLR-400-F), consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.

DESIGN-HINWEISE AND VORSICHTSMAßNAHMEN: Use these fittings only with our standard tubing and hose. Our standard tubing is 5/16" O.D. seamless heavy-wall tubing, C1010 steel, cold drawn, fully annealed, .065" wall thickness, 22,800 psi minimum burst pressure.

WERKSTOFF: Steel.
Carr Lane Roemheld Mfg. Co.
de_1284