USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONTACT BOLTS

 


Pointed


 
FEATURES: Pointed Contact Bolts provide single-point contact when used with Threaded-Body Push Clamps, Block Cylinders, Threaded Cylinders, and other workholding clamps. These hardened steel bolts protect the cylinder rod and provide a contact point to hold the workpiece securely. The pointed version shown here can be used for clamping in holes or slots, or for single-point force with maximum penetration.

SIZES: Available in the following USA thread sizes — see Dimensions page for part numbers:
 1/4-20
 3/8-16
 1/2-13
 5/8-11
 3/4-10
 1"-8
Also available in the following metric thread sizes:
 M5
 M6
 M8
 M10
 M12
 M16
 M20
 M27
 M30
 M42

MATERIAL: 1144 steel or equivalent, heat treated Rc 50-60, black oxide finish.
Carr Lane Roemheld Mfg. Co.
en_1213