USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WORK SUPPORTS

 


Flange Base
Fluid Advanced
Double Acting



For applications using Work
Supports in flood coolant, see
Venting of Internal Spring Area.






 
7500 psi max
Double Acting


FEATURES: Work Supports automatically adjust to the proper height for supporting a workpiece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. Fluid-advanced Work Supports provide extra loading clearance and are ideal for workpieces that are too light to depress a spring-loaded plunger. The flange-base version shown here has a high load capacity and provides many mounting options. This is also our only double-acting work support, useful in automated systems where the return stroke must be completed within a certain time. Hardened contact bolt furnished.

SIZES: Available in one size, with USA or metric plunger threads. Choice of two types: Type 1 operates like a normal work support, while Type 2 has an additional port for locking only — see Dimensions page for part number. Load capacity at 7500 psi:
 11000 Lbs

SUPPORT ACTION (FLUID ADVANCED, TYPE 1): Plunger is normally retracted for clear workpiece loading and unloading. Applying fluid pressure to the A port gently advances the plunger to the workpiece, where it contacts with light spring force. As fluid pressure increases, the precision sleeve grips the plunger, locking it securely. The plunger retracts again when pressure is switched to the E port.

SUPPORT ACTION (FLUID ADVANCED, TYPE 2): Plunger is normally retracted for clear workpiece loading and unloading. Applying fluid pressure to the A port gently advances the plunger to the workpiece, where it contacts with light spring force, but does not lock. When fluid pressure is applied to the K port, the precision sleeve grips the plunger, locking it securely. The plunger retracts again when pressure is released from the K port, and switched from the A to the E port.

ACCURACY: Height repeatability within +/-.0002". Such excellent repeatability is possible because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger is only .00003" per 100 lbs machining load.

DESIGN CONSIDERATIONS: If the workpiece is light enough that plunger contact could lift it, use a Sequence Valve to delay advancing the work support until after the workpiece is clamped. Do not exceed maximum fluid flow rate in table; otherwise the support could lock prematurely before the plunger is fully extended. Do not use the plunger to lift loads. The support plunger must always be protected against penetration of contaminants by the contact bolt furnished, or with a different contact bolt (must have the same 1/2" or 12mm thread length). When supporting underneath a clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.

MOUNTING: The flange base has two through holes and two tapped holes for mounting. Several possible mounting methods: 1) fasten to top of fixture plate with two socket-head cap screws, either inserted through the flange base from above, or threaded into the flange base from below; 2) Mount through a bored hole in the fixture plate, fastening with two socket-head cap screws, either inserted through the flange base from below, or threaded into the flange base from above; 3) Mount through a tapped hole in the fixture plate, securing with a lock ring; 4) Mount through a bored hole in the fixture plate, securing with one or two lock rings.

FLUID CONNECTION: 1/4" BSPP ports. Do not use NPT fittings.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish
Carr Lane Roemheld Mfg. Co.
en_1781