USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING CLAMPS

 


Top Flange
Standard

(Shown with Long Clamping Arm)


For optional clamping arms, see
Swing Clamp Accessories.

For applications using single-acting
clamps in flood coolant, see
Venting of Internal Spring Area.




Available with clockwise, counterclockwise, or zero swing.




Choose a Pivoting Clamping Arm for 7500 psi max (requires a rear support), a Gooseneck Clamping Arm for 5000 psi max, or a Long Clamping Arm for 3000 psi max.






Dual Mounting Capability
Standard Fittings or Manifold Mounting


 
7500/5000/3000 psi max
Single and Double Acting


FEATURES: Arm swings clear for easy loading. Top-flange version allows low mounting, using either standard fittings or manifold mounting. Sturdy helical-cam mechanism with overload protection. Arm can be mounted to start its 90° swing from any position within 360°. Dual mounting capability: all clamps are ready for standard fittings and manifold mounting.

SIZES: Available in four sizes, each with a choice of clockwise, counterclockwise, or zero° swing, single or double acting — see Dimensions page for part numbers. Available with 45° and 60° swing angles by special order. Double-acting clamps are also available with longer clamping strokes (25mm or 50mm) by special order. Clamping force at 7500 psi for single-acting clamps with a Pivoting Clamping Arm:
 1100 Lbs  (3 series)
 2700 Lbs  (5 series)
 4300 Lbs  (6 series)
 7600 Lbs  (7 series)

CLAMPING ACTION: Swing Clamps are pull-type cylinders where part of the total stroke is used to swing the piston, and the remaining stroke is available as the clamping range. Applying fluid pressure swings arm 90° over workpiece then clamps down. Single-acting version has a fast, totally dependable spring return that lifts arm then swings it back 90° for loading/unloading. Optional fluid return (double acting).

OVERLOAD PROTECTION: These Swing Clamps incorporate our unique safety-clutch mechanism. If the clamping arm strikes an unexpected object during its swing, the clutch disengages to avoid damaging the object or the clamp's helical-cam mechanism.

DESIGN CONSIDERATIONS: Do not exceed maximum fluid flow rate in table. For extended clamp life and proper operation of the safety clutch, a simple flow-control valve may be required if the fixture is powered by a high-flow-rate power source and only contains a few clamps. Clamping time should be at least one second.

MOUNTING: Fasten clamp with three socket-head cap screws. For manifold mounting, the mounting surface must be ground flat to ensure proper O-ring sealing.

FLUID CONNECTION: 1/4" BSPP port (two for double-acting clamps). For optional manifold mounting, use the O-ring port underneath instead of the standard port (two for double-acting clamps). Unscrew the sealing plug in each O-ring port and install a CLR-3000-347-SW O-ring (also install a CLR-810-F Port Plug in each 1/4" BSPP port). Do not use NPT fittings.

CLAMPING ARM: Order clamping arm separately. Maximum allowable operating pressure depends on the type of arm selected. Choose a Pivoting Clamping Arm for 7500 psi max (requires a rear support), a Gooseneck Clamping Arm for 5000 psi max, or a Long Clamping Arm for 3000 psi max. Longer, custom clamping arms will further reduce allowable operating pressure, inversely proportional to arm length.

CONSTRUCTION: Piston > Alloy steel, nitrated for wear and corrosion resistance. Housing > Mild steel, nitrated for wear and corrosion resistance. Piston rod wiper > Viton.
Carr Lane Roemheld Mfg. Co.
en_1700